1. Product SearchResistorsTrimmer PotentiometersPVZ3G222C01B00

PVZ3G222C01B00

  • Date of Discontinuation : 1/31/2017

Appearance & Shape

Murata Icon X Specifications

Power Rating 0.1W
Shape SMD
Maximum Working Voltage 50Vdc
Adjustment Direction Top
Size 3mm
Auto Adjustment Yes
Number of Turns (Effective Rotation Angle) 1(230°±10°)
Mechanical Rotation Angle Endless
Total Resistance Value 2.2kΩ
Total Resistance Value Tolerance ±30%
Temperature Coefficient of Resistance ±500ppm/℃
Resistance Taper B (Linear)
Contact Resistance Variation 5% max. of nominal total resistance value
Residual Resistance 2% max. of nominal total resistance value
Torque 1.0 to 19.6mN・m
Measure Condition of RatedPower 50℃
Operating Temperature Range -25℃ to 85℃
Mass 0.02g

Murata Icon X Features

1. Excellent solderability characteristics are
    achieved via special plating techniques on each
    termination.
2. Specially designed substrate prevents wicking of
    flux onto the top of the part body.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B00 Bulk(Bag) 1000

Murata Icon X Product Data