Appearance & Shape

Murata Icon X Specifications

Operating Temperature Range -20℃ to 85℃
Shape Connector
Total Resistance Value 10kΩ
Total Resistance Value Tolerance ±30%
Linearity ±3%
Effective Rotational Angle(typ.) 280°
Temperature Coefficient of Resistance -
Rotational Life(max.) 1M cycles
Torque(max.) 4mN・m (Ref.:40gf.cm)
Rated Voltage 5Vdc
Withstanding Voltage 250Vac, 1 min., Leakage current 50 micro A max.
Insulation Resistance(min.) 100MΩ
Measure Condition of Insulation Resistance 250Vdc
Mass 5g

Murata Icon X Features

1. High Durability :1000k cycles
2. Operating Temperature:-20 deg.C to +85 deg.C
3. SV02C is fixed by a nut on sheet metal, not by soldering.
4.  Easy connection by a shaft structure, and by a connector for out-put voltage.
5. RoHS Compliant.
6.  Special out-put curve is available.


■Applications
1. Switch for White goods
2. Pachinko steering wheel
3. Robot
4. Switch for Industrial equipment
5. Motor drive unit

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B01 Bulk(Bag) 750

Murata Icon X Product Data