Reader/writer module

HF band Reader/writer
We offer compact, inexpensive HF band reader/writer modules. The necessary components are integrated on a single board, enabling the module to be easily installed inside the customer's device. Also, if the tag is a compatible type which  conforms to the relevant standard, data can be read and written using the same device.

Murata Icon X Series Lineup

The interface of this module is UART.
This Conversion board is needed for connecting to PC by USB.