Starter kit

HF band Reader/writer
In order to evaluate the read and write function of RFID, we offer a starter kit (eval kit) consisting of a reader/writer module, reader antenna, evaluation software, and USB interface. It can easily be connected to your PC using USB interface, it is possible to quickly and easily check read and write operation.

Murata Icon X Series Lineup

Murata Icon X Outline of starter kit

<Features>

  • Optimum evaluation kit for users who have no previous experience with RFID
  • Uses a compact, inexpensive reader module
  • The evaluation software provided with this kit can be installed from Murata's website.
  • Conforms to the ISO14443A/ISO15693 standards.
  • Has acquired certification in various countries (FCC/IC/ETSI/TELEC).


<Configuration diagram>

Outline of starter kit

Murata Icon X my Murata RFID HF band Reader/writer Support Site

my Murata RFID HF band Reader/writer site Exclusive Contents

Demo Software, Source Code, Manual and other exlusive content
(You need to create an account with your email address, log-in, request access to each site with "Passcode" provided from your sales or in the Starter Kit, and get a membership.)