RFID ProductsStarter kit

In order to evaluate the read and write function of RFID, we offer a starter kit (eval kit) consisting of a reader/writer module, reader antenna, evaluation software, and USB interface. It can easily be connected to your PC using USB interface, it is possible to quickly and easily check read and write operation.

HF band Reader/writer

Series Lineup

Swipe left or right to change screens View in landscape mode.
Product number note Host Interface freq band protocol Maximum Output Power[mW] Supply Voltage Current contents size (mm) EU Declaration of Conformity
LXRFZZHAAA-028-KIT PDF reader/writer
starter kit
starter kit includes
reader/writer, 
USB interface and
development software
USB HF Band
ISO15693

ISO14443TYPEA

NFC forum type2
200 Input Voltage = 5.0V 120 mA reader/writer module
convert board
USB cable
controlsoftware
56.0 × 38.0 × 8.2
EU Declaration of Conformity PDF

Outline of starter kit

Features

  • Optimum evaluation kit for micro tag (LXMS Series HF RFID tag)
  • Uses a compact, inexpensive reader module
  • The evaluation software provided with this kit can be installed from Murata's website.
  • Conforms to the ISO14443A/ISO15693 standards.
  • Has acquired certification in various countries (FCC/IC/ETSI/TELEC).

Configuration diagram

Swipe left or right to change screens View in landscape mode.

Outline of starter kit

my Murata RFID HF band Reader/writer Support Site

my Murata RFID HF band Reader/writer site Exclusive Contents
Demo Software, Source Code, Manual and other exlusive content
(You need to create an account with your email address, log-in, request access to each site with "Passcode" provided from your sales or in the Starter Kit, and get a membership.)