RFID ProductsFor small product management

World's smallest class RFID tags. It is available to embed into products even resin molding.
Best fit for small applications such as wearable items and test vials, toys, and pen.

In the following page you can find detailed information of RFID micro tag, including a video clip of use cases, the benefits of micro tag, and downloadable materials.

For small product management

Series Lineup

Swipe left or right to change screens View in landscape mode.
Part Number LXMS33HCNG-134 PDF LXMS33HCNK-171 PDF LXTBKYSCNN-018 PDF
Application For small product management
Appearance
RFID standard ISO15693
NFC Forum type5
ISO14443 TypeA
NFC Forum type2
Frequency HF band(13.56MHz)
IC NXP ICODE SLIX NXP NTAG210 NXP NTAG213
UID memory 64bit 56bit
NDEF memory 896bit 384bit 1152bit
Size (L×W×T) 3.2 × 3.2 × 0.7 mm 3.2 × 3.2 × 0.75 mm 6.4 × 6.4 × 1.0 mm
Read range* 20mm 15mm 22mm
  • *Reference