Starter kit

UHF band Reader/writer
In order to evaluate the read and write function of RFID, we offer a starter kit (eval kit) consisting of a reader/writer module, reader antenna, evaluation software, and USB interface. It can easily be connected to your PC using USB interface, it is possible to quickly and easily check read and write operation.

Murata Icon X Series Lineup

Murata Icon X Outline of starter kit

<Features>

  • Optimum evaluation kit for users who have no previous experience with RFID
  • Uses a compact, inexpensive reader module
  • The evaluation software provided with this kit can be installed from Murata's website.
  • Conforms to the ISO18000-63 (6C)/EPC Global Gen2 standards.
  • Two types of antennas: For long distance/short distance
  • Has acquired certification in various countries (FCC/IC/ETSI/TELEC).


<Configuration diagram>

Outline of starter kit

Murata Icon X my Murata RFID UHF band Reader/writer Support Site

my Murata RFID UHF band Reader/writer site Exclusive Contents

Demo Software, Source Code, Manual and other exlusive content
(You need to create an account with your email address, log-in, request access to each site with "Passcode" provided from your sales or in the Starter Kit, and get a membership.)