RFID ProductsUHF band RFID

Offering RFID tag and reader writer for wireless communication using UHF band(860-960MHz). UHF band RFID allows to read multiple tags as a batch at the long range. It is applicable for inventory control, inspection work, and logistics.

Please visit Murata solution website for more information.

UHF band RFID

RFID tag (by application)

In the following page you can find detailed information of RFID micro tag, including a video clip of use cases, the benefits of micro tag, and downloadable materials.

RFID tag (lineup)

  • *Reference
Swipe left or right to change screens View in landscape mode.
Part Number Application Frequency RFID
standard
IC EPC
memory
User
memory
Size
L×W×T
Read
range*
LXMSJZNCMD-217 PDF For small product management UHF band
(865~928MHz)
ISO18000-
63/EPC
global
Gen2v2
Impinj
Monza
4QT
128
bit
512
bit
1.2 × 1.2 × 0.55mm 10mm
LXMSJZNCMH-225 PDF Impinj
M750
96
bit
32
bit
LXMS21NCMH-230 PDF 2.0 × 1.25 × 0.55mm 13mm
LXMS21ACMF-218 PDF For electronic device management Impinj
Monza
R6
96
bit
NA 2.0 × 1.2 × 0.5mm 9m
(on PCB)
LXMS21ACMD-220 PDF Impinj
Monza
4QT
128
bit
512
bit
7m
(on PCB)
LXTBKZMCMG-010 PDF For metal product management Impinj
Monza
R6P
128
bit
32
bit
6.0 × 2.0 × 2.3mm 1.5m
(on metal)
  • Reference of mobile reader : Products from Tertium Technology. Available in FCC/ETSI area.
BLUEBERRY UHF MS14
BLUEBERRY UHF MS4