Select your region & language

AMR Sensors (Magnetic Sensors)Why Customers Choose Murata's AMR Sensors—Compact, Low-Power Magnetic Switching Technology for Reliable Switching

Murata's AMR sensors are magnetic switches that realize a compact size, low power consumption, and stable detection.
Conventional magnetic switches can face the following challenges depending on magnet and sensor placement:

  • False detection
  • Difficulty in limiting the detection range
  • Constraints on magnet placement

AMR sensors (AMR magnetic switches) use both magnetic-field strength and magnetic-field direction for ON/OFF control, enabling more reliable ON/OFF switching.

Markets Served by Murata's AMR Sensors

Industrial Equipment and Infrastructure

Applications include position detection for pneumatic cylinders; open/close detection for electronic locks and security devices; rotation detection in water, electricity, and gas meters; and meter protection by detecting unauthorized magnetic fields. Murata's AMR sensors provide stable, long-term operation in applications requiring precise position detection.

Image of Industrial Equipment and Infrastructure

Healthcare Equipment (Medical IoT)

Murata's AMR sensors are used in applications such as patch detection and wake-up from sleep mode in continuous glucose monitors (CGMs); cap detection and button-press counting in smart insulin pens; capsule endoscopes; and smart inhalers. Their compact size, light weight, and low power consumption help reduce patient burden and enable continuous monitoring.

Image of Healthcare Equipment (Medical IoT)

Consumer Electronics

Murata's AMR sensors can also be used widely in applications including open/close detection for laptops and home appliances; position detection for automatic locking mechanisms; and smart home devices.

Image of Consumer Electronics

Why Customers Choose Murata's AMR Sensors

Advantages over Reed Switches and Hall ICs

Compared with Hall ICs, AMR sensors offer greater flexibility in magnet placement and orientation, enabling designs tailored to specific applications. Conventional Hall IC designs often use a magnet positioned above the sensor. In contrast, because AMR sensors are sensitive to a different magnetic-field direction than conventional Hall ICs, they offer greater flexibility in magnet placement and orientation. This makes it easier to design layouts that match device structures and design constraints, helping achieve a stable switch design.

Compared with reed switches, AMR sensors have less variation in detection characteristics, helping reduce unit-to-unit variation in detection distance and position during mass production. This helps reduce the effort required to adjust magnet and sensor positions and helps stabilize detection timing across final products. Because AMR sensors are contactless, concerns about contact wear and chattering are eliminated, helping maintain stable switching over the long term.

High Immunity to False Detection Through Reliable ON/OFF Detection Based on Magnetic-Field Direction

Murata's AMR sensors are magnetic sensors that can control ON/OFF states based not only on magnetic-field strength or presence, but also on magnetic-field direction.
Properly understanding the characteristics of AMR sensors and optimizing magnet and sensor placement helps suppress unintended ON states and achieve reliable switching.
With conventional magnetic sensors, the OFF condition may require the magnet to be sufficiently far from the sensor. In contrast, with AMR sensors, designers can incorporate not only the detection direction but also a magnetic-field direction that facilitates switching to the OFF state. This makes it easier to design reliable ON/OFF detection tailored to the application, even in structures with nearby magnets or in devices where magnets must be placed in limited space.
In particular, applications such as cylinder position detection, meter rotation detection, and open/close detection for electronic locks and security devices require reliable ON/OFF detection even when magnets must be placed in limited space. Because the magnetic-field direction that facilitates switching to the OFF state can be incorporated into the design, AMR sensors help enable reliable detection tailored to the application.

Compact Size and High Performance Through Sensor-ASIC Integration

Murata's AMR sensors are magnetic switches that integrate a sensor based on an AMR element—whose resistance changes with magnetic-field strength and direction—and an ASIC on a single chip. ASIC stands for application-specific integrated circuit, an integrated circuit designed specifically for a particular application. By integrating an ASIC optimized for the target application and product, the overall circuit can be simplified, helping reduce power consumption and size. The ASIC in an AMR sensor is a dedicated circuit that quickly converts small magnetic-field changes detected by the sensing element into digital signals and sends them to external devices such as microcontrollers. This integration of the AMR element and ASIC enables compact, high-performance, low-power magnetic sensors.

Low-Voltage, Low-Current Operation

By improving the overall circuitry within its AMR sensors, Murata offers products that combine low-voltage operation with low current consumption. This helps reduce battery drain in standby mode and extend operating time in healthcare and wearable devices powered by small coin-cell batteries.

Product Lineup for Different Applications

Magnetic switches are widely used for position detection in cylinders and sliding windows; rotation detection in gas, water, and electricity meters and automatic locking systems; open/close detection in laptops, tablets, and refrigerators; and omnidirectional detection of magnetic fields over a wide range of directions. We offer products suited to each application. Our lineup covers a range of sensitivity and response characteristics, including high-speed-response models, high-voltage-compatible models, and models specialized for rotation detection.

Murata's Technical Support

Murata provides comprehensive technical support for its AMR sensors, from initial evaluation through mass production. Murata's support includes a simulation tool for optimizing magnet placement, evaluation boards for easy operation checks, and product-selection guidance tailored to each application. You can use Murata's AMR sensors with confidence from the design stage through stable operation during mass production.

Enhanced Simulation Tools for Design Support

We provide a free Excel-based simulation tool that displays the AMR sensor position and surrounding ON/OFF map by simply entering or selecting magnet and sensor parameters. We also provide technical documentation covering key considerations when introducing AMR sensors and examples of initial evaluations.

Image of AMR Simulation Tool

Evaluation Board Available

This breakout board lets you evaluate the operation and characteristics of AMR sensors. The board includes the sensor and the circuitry required to operate it. Connect it to a microcontroller board, single-board computer, or other host device to evaluate ON/OFF operation.

Image of AMR sensor evaluation board MR-T150

Inquiries

Contact us below for purchasing or any questions or other inquiries about AMR sensors.