CO2 sensorIMG-CB series (CO2 sensors for measuring room atmosphere and for building ventilation control in BEMS applications)

Products with long-term stability and high measurement accuracy that promise to improve maintainability.

Due to low drift, they do not require a significant margin for the CO2 concentration control setting, which enables maximum energy savings.
Uses a high-performance air filter with a design life of ten years and is equipped with a built-in surge protection power circuit.

Specifications

Swipe left or right to change screens View in landscape mode.
Configuration CO2 measurement range Sample part number Mass production part number
Module unit 67*92*20mm 0-2000ppm
or
0-3000ppm
IMGXCB0007-00**
Formal number is given after determination of detailed specification.
IMG-CB****-00
Formal number is given after determination of detailed specification.
  • If you would like to purchase a sample, please contact our company sales office or distributor for the sample part number.
  • Available from 1 pcs
Item Specifications
Operating temperature 0 ~ 50℃
Storage temperature -20 ~ 50℃
Measured concentration range 0 ~ 2,000ppm / 0 ~ 3,000ppm
Measurement accuracy ±(50ppm + 5% of reading)
Typ. ±(30ppm+2.5% of reading)
Long-term stability (drift) ±50ppm/Year@1000ppm
Input voltage AC/DC 24V, DC12V
Power consumption Avg. 0.5W / Max. 2.0W
Output interface Analog 0-5V
Measurement interval 5s