Infrared SensorsPyroelectric infrared sensor evaluation board with fresnel lens. IMX-070

Pyroelectric infrared sensor evaluation board with fresnel lens.
IMX-070
Application: Intruder detection for general, security equipment

It's a evaluation board to know how Pyroelectric infrared sensor(IRA-S210ST01) working and performance.

*evaluation board: IMX-060
*fresnel lens: IML-0685,IML-0688

*The package does not come with the manual. Please refer to the related document of our Web site.

  • Circuit of evaluation board
  • Layout of evaluation board
  • Sample Code / Arduino
  • Sample Code / RaspberryPi
■ Specifications
  • Rated Voltage:3.3V
  • Output signal:analog, comparator
  • Dimension:48×30mm

Purchase of evaluation samples

* Free samples are not available.

Note

Please observe the applications and conditions of use described in datasheets.

The contents of datasheets are subject to change or products listed in them may be discontinued without prior notice. Please confirm delivery specification sheets before you get into the designing or mass production process.

If you agree to the term, please click "Agree and continue".