SensorsCO2 sensor IMG-CA0023-00

CO2 sensor
IMG-CA0023-00
Agricultural, BEMS: Greenhouses, indoor environment measurements

  • Good temperature characteristics
  • Improved environmental resistance thanks to moisture proof coating and high-performance air filters
Applications
  • Greenhouse CO2 concentration management, indoor measurements, building air conditioning systems, BEMS
Specifications
  • Input voltage: AC/DC 24V, DC12V
  • Power consumption: Avg. 0.5W/Max. 2.0W
  • Measured concentration: 0-2000ppm
  • Measurement accuracy: ±(50ppm+5% of reading)
    Typ.±50ppm/Year@1000ppm
  • Output interface: Analog 0-5V

Purchase of evaluation samples

Note

Please observe the applications and conditions of use described in datasheets.
The contents of datasheets are subject to change or products listed in them may be discontinued without prior notice. Please confirm delivery specification sheets before you get into the designing or mass production process.
If you agree to the term, please click "Agree and continue".