SensorsSoil sensor SLT5006

Soil sensor
SLT5006
Agricultural: Soil condition monitoring, irrigation system control

  • Simultaneous sensing of electrical conductivity, moisture water content, and temperature.
  • Measurement of pore water EC with nine electrodes.
Applications
  • Monitoring soil temperature, water content, and fertilizer content over the long term in agriculture
  • Controlling irrigation systems in agriculture
Specifications
  • Intercface: UART, RS232, RS485, MODBUS,SDI-12
  • Input voltage: UART, RS232, RS485, MODBUS Min.3V, Max.6V
    SDI-12 Min.9.6, Max.16
  • Working current: UART, RS232, RS485, MODBUS Avg.30mA
    SDI-12 Avg.8.3mA
  • Electrical conductivity measurement range: 0-5ds/m
  • Temperature measurement range: -20-60°C
  • Volumetric water content: 0-60%

Purchase of evaluation samples

Note

Please observe the applications and conditions of use described in datasheets.
The contents of datasheets are subject to change or products listed in them may be discontinued without prior notice. Please confirm delivery specification sheets before you get into the designing or mass production process.
If you agree to the term, please click "Agree and continue".