Temperature Sensors

Temperature Sensors
Capable of sensing heat, temperature sensors are widely used to protect equipment and circuits.
NTC thermistors are elements whose resistance falls with an increase temperature, while PTC thermistors display an increase in resistance as temperature rises. Their characteristic temperature-resistance curves allow them to be used as temperature sensors.
NTC thermistors find a wide range of uses since they feature high precision and good thermal response. PTC thermistors are employed in many applications that detect certain temperature levels using extremely simple circuits.
Murata thermistors come in chip and lead types.

Murata Icon X Product Lineup

NCU Series

NCP Series

NXF Series

NXR Series

PRF Series

PTFL series / PTC thermistors
lead type / for overheat sensing
Consumer grade only

PTFM series / PTC thermistors
Screw-fixing type / for overheat sensing
Consumer grade only

Murata Icon X Technical Reference

Murata Icon X PDF Catalog

PDF catalogs for Temperature Sensors are available at the following links:

Temperature Sensors

NTC Thermistors (PDF: 0.9 MB)

  • CAT NO. r44e-18
  • UPDATE 03/08/2018
Download PDF

POSISTOR® for Circuit Protection (PDF: 2.0 MB)

  • CAT NO. r90e-15
  • UPDATE 06/08/2018
Download PDF

NTC/PTC Thermistors for Automotive (PDF: 1.7 MB)

  • CAT NO. r03e-8
  • UPDATE 03/08/2018
Download PDF