Timing Devices (Crystal Unit / Ceramic Resonator)Application Example

These are the applications in which timing devices are used.
Please refer to Murata’s recommended products for each function.
See the block diagram below.
Click the name of the series whose features and detailed specifications you want to view.

Wi-Fi®AP Router

Wi-Fi AP Router
Swipe left or right to change screens View in landscape mode.
Device Size(mm) Series / Spec. Function
Crystal Unit Crystal Units 2.0 × 1.6 XRCGB-F-M series 25.000 MHz Ethernet®
XRCGB-F-S series 37.400 / 38.400 / 40.000 MHz Wi-Fi®

Bluetooth®Headphone

Bluetooth Headphone
Swipe left or right to change screens View in landscape mode.
Device Size(mm) Series / Spec. Function
Crystal Unit Crystal Units 2.0 × 1.6 XRCGB-F-S series 24.000 / 26.000 / 32.000 /40.000 MHz Bluetooth®

Bluetooth®Speaker

Bluetooth Speaker
Swipe left or right to change screens View in landscape mode.
Device Size(mm) Series / Spec. Function
Crystal Unit Crystal Units 2.0 × 1.6 XRCGB-F-S series 24.000 / 26.000 / 32.000 /40.000 MHz Bluetooth®

Bluetooth®Tracker

Bluetooth Tracker
Swipe left or right to change screens View in landscape mode.
Device Size(mm) Series / Spec. Function
Crystal Unit Crystal Units 2.0 × 1.6 XRCGB-F-P series 16.000 / 24.000 / 32.000 MHz Bluetooth® Low Energy
XRCGB-F-S series 38.400 MHz UWB
Piezoelectric Sounder Piezoelectric Sounders 12.0 × 12.0 PKLCS series 2.0 / 2.4 / 4.0 kHz Beeper
9.0 × 9.0 PKMCS series 4.0 / 4.8 kHz
Battery 12.5 to 36.5 × 1.6 to 7.7 CR Standard series
CR Heat-resistant (X) series
Capacity : 30 to 2000 mAh
Operating Temperature Range :
Standard Series : -30°C to 70°C
X Series : -40°C to 85°C
Power supply

E-cigarette (heater type)

Swipe left or right to change screens View in landscape mode.
Device Size(mm) Series / Spec. Function
Crystal Unit Crystal Units 2.0 × 1.6 XRCGB-F-L series
XRCGB-F-M series
16.000 to 48.000 MHz MCU
XRCGB-F-P series 16.000 / 32.000 MHz Bluetooth® Low Energy

ESL (Electronic Shelf Label)

Electronic Shelf Label
Swipe left or right to change screens View in landscape mode.
Device Size(mm) Series / Spec. Function
Crystal Unit Crystal Units 2.0 × 1.6 XRCGB-F-P series 16.000 / 24.000 / 32.000 MHz Bluetooth® Low Energy, Zigbee®
Battery 12.5 to 24.5 × 1.6 to 5 CR Standard series Capacity : 30 to 610 mAh
Operating Temperature Range :
-30°C to 70°C
Power supply

Industry Automation

Industry Automation
Swipe left or right to change screens View in landscape mode.
Device Size(mm) Series / Spec. Function
Ceramic Resonator Ceramic Resonators 4.5 × 2.0 CSTCR-G series 4.000 to 7.999 MHz Power supply, Motor
3.2 × 1.3 CSTNE-G series
CSTNE-V series
8.000 to 20.000 MHz
Crystal Unit Crystal Units 2.0 × 1.6 XRCGB-F-M series 16.000 to 50.000 MHz Ethernet®, USB, PLC, Display, Motor driver, Motor, Power Supply
XRCGB-F-P series 16.000 / 24.000 / 32.000 MHz Bluetooth® Low Energy
XRCGB-F-S series 24.000 / 26.000 / 32.000 MHz Bluetooth®, LPWA
XRCGB-F-S series 40.000 MHz Wi-Fi®
Piezoelectric Sounder Piezoelectric Sounders 12.0 × 12.0 PKLCS series 2.0 / 2.4 / 4.0 kHz Beeper
Φ12.6 × 9.4 PKHPS series 4.0 kHz

Healthcare

Healthcare applications
Swipe left or right to change screens View in landscape mode.
Device Size(mm) Series / Spec. Function
Ceramic Resonator Ceramic Resonators 4.5 × 2.0 CSTCR-G series 4.000 to 7.999 MHz Main CPU, USB, Display Controller
3.2 × 1.3 CSTNE-G series
CSTNE-V series
8.000 to 20.000 MHz
Crystal Unit Crystal Units 2.0 × 1.6 XRCGB-F-P series 16.000 / 24.000 / 32.000 MHz Bluetooth® Low Energy
XRCGB-F-S series 37.400 / 38.400 / 40.000 MHz Wi-Fi®, Bluetooth® Low Energy
Piezoelectric Sounder Piezoelectric Sounders 12.0 × 12.0 PKLCS series 2.0 / 2.4 / 4.0 kHz Beeper
9.0 × 9.0 PKMCS series 4.0 / 4.8 kHz
Battery (SR/LR)
6.8 to 11.6 × 2.05 to 5.4
(CR)
12.5 to 24.5 × 1.6 to 5
SR Standard series
SR/LR High Drain series
CR Standard series
Capacity :
(SR/LR) 20 to 150 mAh
(CR) 30 to 610 mAh
Operating Temperature Range :
(SR/LR) -10°C to 60°C
Power supply

HEMS

HEMS
Swipe left or right to change screens View in landscape mode.
Device Size(mm) Series / Spec. Function
Ceramic Resonator Ceramic Resonators 4.5 × 2.0 CSTCR-G series 4.000 to 7.999 MHz Main CPU
3.2 × 1.3 CSTNE-G series
CSTNE-V series
8.000 to 20.000 MHz
Crystal Unit Crystal Units 2.0 × 1.6 XRCGB-F-M series 25.000 MHz Ethernet®
XRCGB-F-P series 16.000 / 24.000 / 32.000 MHz Bluetooth® Low Energy, ZigBee®
XRCGB-F-S series 37.400 / 38.400 / 40.000 MHz Wi-Fi®, LPWA

M2M

M2M
Swipe left or right to change screens View in landscape mode.
Device Size(mm) Series / Spec. Function
Ceramic Resonator Ceramic Resonators 4.5 × 2.0 CSTCR-G series 4.000 to 7.999 MHz Main CPU
3.2 × 1.3 CSTNE-G series
CSTNE-V series
8.000 to 20.000 MHz
Crystal Unit Crystal Units 2.0 × 1.6 XRCGB-F-M series 25.000 MHz Ethernet®
XRCGB-F-P series 16.000 / 24.000 / 32.000 MHz Bluetooth® Low Energy, ZigBee®
XRCGB-F-S series 37.400 / 38.400 / 40.000 MHz Wi-Fi®
Piezoelectric Sounder Piezoelectric Sounders 12.0 × 12.0 PKLCS series 2.0 / 2.4 / 4.0 kHz Beeper
9.0 × 9.0 PKMCS series 4.0 / 4.8 kHz
Φ12.6 × 9.4 PKHPS series 4.0 kHz

OTT (Over The Top)

OTT
Swipe left or right to change screens View in landscape mode.
Device Size(mm) Series / Spec. Function
Crystal Unit Crystal Units 2.0 × 1.6 XRCGB-F-P series 24.000 MHz Main CPU
XRCGB-F-S series 37.400 / 38.400 / 40.000 MHz Wi-Fi®

Payment Terminal

Payment Terminal
Swipe left or right to change screens View in landscape mode.
Device Size(mm) Series / Spec. Function
Crystal Unit Crystal Units 2.0 × 1.6 XRCGB-F-P series 24.000 MHz Main CPU
XRCGB-F-M series 25.000 MHz Ethernet®
27.120 MHz NFC
XRCGB-F-S series 37.400 / 38.400 / 40.000 MHz Wi-Fi®
Piezoelectric Sounder Piezoelectric Sounders 12.0 × 12.0 PKLCS series 2.0 / 2.4 / 4.0 kHz Beeper
9.0 × 9.0 PKMCS series 4.0 / 4.8 kHz
Φ12.6 × 9.4 PKHPS series 4.0 kHz

Security Camera

Security Camera
Swipe left or right to change screens View in landscape mode.
Device Size(mm) Series / Spec. Function
Crystal Unit Crystal Units 2.0 × 1.6 XRCGB-F-P series 24.000 / 27.000 MHz Main CPU, Image Sensor
XRCGB-F-M series 25.000 MHz Ethernet®
XRCGB-F-S series 37.400 / 38.400 / 40.000 MHz Wi-Fi®

Smart Door Lock

Swipe left or right to change screens View in landscape mode.
Device Size(mm) Series / Spec. Function
Crystal Unit Crystal Units 2.0 × 1.6 XRCGB-F-P series 16.000 / 24.000 / 32.000 MHz Main CPU, Bluetooth® Low Energy, ZigBee®
XRCGB-F-M series 25.000 MHz Ethernet®
XRCGB-F-S series 38.400 MHz UWB
Piezoelectric Sounder Piezoelectric Sounders 12.0 × 12.0 PKLCS series 2.0 / 2.4 / 4.0 kHz Beeper
9.0 × 9.0 PKMCS series 4.0 / 4.8 kHz

Smart Lighting

Smart Lighting
Swipe left or right to change screens View in landscape mode.
Device Size(mm) Series / Spec. Function
Ceramic Resonator Ceramic Resonators 4.5 × 2.0 CSTCR-G series 4.000 MHz Main CPU
3.2 × 1.3 CSTNE-G series
CSTNE-V series
8.000 / 12.000 / 16.000 / 20.000 MHz
Crystal Unit Crystal Units 2.0 × 1.6 XRCGB-F-M series 25.000 MHz Ethernet®
XRCGB-F-P series 16.000 / 24.000 / 32.000 MHz Bluetooth® Low Energy, ZigBee®
XRCGB-F-S series 37.400 / 38.400 / 40.000 MHz Wi-Fi®
Piezoelectric Sounder Piezoelectric Sounders 12.0 × 12.0 PKLCS series 2.0 / 2.4 / 4.0 kHz Beeper

Smart Meter

Smart Meter
Swipe left or right to change screens View in landscape mode.
Device Size(mm) Series / Spec. Function
Ceramic Resonator Ceramic Resonators 4.5 × 2.0 CSTCR-G series 4.000 to 7.999 MHz Main CPU
3.2 × 1.3 CSTNE-G series
CSTNE-V series
8.000 to 20.000 MHz
Crystal Unit Crystal Units 2.0 × 1.6 XRCGB-F-M series 25.000 MHz Ethernet®
XRCGB-F-P series 16.000 / 24.000 / 32.000 MHz Bluetooth® Low Energy, ZigBee®
XRCGB-F-S series 37.400 / 38.400 / 40.000 MHz Wi-Fi®, LPWA
Piezoelectric Sounder Piezoelectric Sounders 12.0 × 12.0 PKLCS series 2.0 / 2.4 / 4.0 kHz Beeper
9.0 × 9.0 PKMCS series 4.0 / 4.8 kHz
Φ12.6 × 9.4 PKHPS series 4.0 kHz
Battery 20 to 36.5 × 3.2 to 7.7 CR Heat-resistant (X) series Capacity : 220 to 2000 mAh
Operating Temperature Range :
-40°C to 85°C
Backup power supply

Smart Phone

Smart Phone
Swipe left or right to change screens View in landscape mode.
Device Size(mm) Series / Spec. Function
Crystal Unit Crystal Units 2.0 × 1.6 XRCGB-F-M series 27.120 MHz NFC
XRCGB-F-S series 37.400 / 38.400 / 40.000 MHz Wi-Fi®
38.400 MHz Wi-Gig, UWB
Smart Phone
Swipe left or right to change screens View in landscape mode.
Device Size(mm) Series / Spec. Function
Crystal Unit Crystal Units 2.0 × 1.6 XRCGB-F-M series 27.120 MHz NFC
XRCGB-F-S series 38.400 MHz UWB

Smart Speaker

Smart Speaker
Swipe left or right to change screens View in landscape mode.
Device Size(mm) Series / Spec. Function
Crystal Unit Crystal Units 2.0 × 1.6 XRCGB-F-M series 16.000 to 50.000 MHz MPU
XRCGB-F-S series 37.400 / 38.400 / 40.000 MHz Wi-Fi®

SSD

SSD
Swipe left or right to change screens View in landscape mode.
Device Size(mm) Series / Spec. Function
Crystal Unit Crystal Units 2.0 × 1.6 XRCGB-F-L series
XRCGB-F-M series
25.000 to 50.000 MHz Main CPU

Stylus Pen

Stylus Pen
Swipe left or right to change screens View in landscape mode.
Device Size(mm) Series / Spec. Function
Crystal Unit Crystal Units 2.0 × 1.6 XRCGB-F-M series 27.12 MHz NFC (Wireless Charger)
XRCGB-F-P series 32 MHz Bluetooth® Low Energy
Battery Φ4 ×12 CT04120 Capacity : 3 mAh Operating Temperature Range : -20°C to 70°C

TV

Digital TV
Swipe left or right to change screens View in landscape mode.
Device Size(mm) Series / Spec. Function
Ceramic Resonator Ceramic Resonators 4.5 × 2.0 CSTCR-G series 4.000 to 7.999 MHz Inverter, T-CON
3.2 × 1.3 CSTNE-G series
CSTNE-V series
8.000 to 20.000 MHz
Crystal Unit Crystal Units 2.0 × 1.6 XRCGB-F-P series 16.000/ 24.000 / 27.000 MHz Processor, Tuner, etc.
XRCGB-F-M series 25.000 MHz Ethernet®

VR AR

VR, AR
Swipe left or right to change screens View in landscape mode.
Device Size(mm) Series / Spec. Function
Ceramic Resonator Ceramic Resonators 4.5 × 2.0 CSTCR-G series 4.000 to 7.999 MHz Main CPU, Display IC
3.2 × 1.3 CSTNE-G series
CSTNE-V series
8.000 to 20.000 MHz
Crystal Unit Crystal Units 2.0 × 1.6 XRCGB-F-P series 16.000 to 32.000 MHz Main CPU, Display IC
XRCGB-F-S series 24.000 / 26.000 / 32.000 / 37.400 / 38.400 / 40.000 MHz Wi-Fi®, Bluetooth®
Piezoelectric Sounder Piezoelectric Sounders 12.0 × 12.0 PKLCS series 2.0 / 2.4 / 4.0 kHz Beeper
9.0 × 9.0 PKMCS series 4.0 / 4.8 kHz

Wearable Device

Wearable device
Swipe left or right to change screens View in landscape mode.
Device Size(mm) Series / Spec. Function
Ceramic Resonator Ceramic Resonators 4.5 × 2.0 CSTCR-G series 4.000 to 7.999 MHz ACPU, Front End/Hub, Battery Management
3.2 × 1.3 CSTNE-G series
CSTNE-V series
8.000 to 20.000 MHz
Crystal Unit Crystal Units 2.0 × 1.6 XRCGB-F-M series 27.120 MHz NFC
XRCGB-F-P series 16.000 / 24.000 / 32.000 MHz Bluetooth® Low Energy, ACPU
XRCGB-F-S series 24.000 / 26.000 / 32.000 MHz Bluetooth®
XRCGB-F-S series 37.400 / 38.400 / 40.000 MHz Wi-Fi®
Piezoelectric Sounder Piezoelectric Sounders 9.0 × 9.0 PKMCS series 4.0 / 4.8 kHz Beeper

White Goods

White Goods
Swipe left or right to change screens View in landscape mode.
Device Size(mm) Series / Spec. Function
Ceramic Resonator Ceramic Resonators 4.5 × 2.0 CSTCR-G series 4.000 MHz Interface / CAN-Bus
3.2 × 1.3 CSTNE-G series 8.000 / 12.000 MHz
CSTNE-V series 16.000 / 20.000 MHz
Crystal Unit Crystal Units 2.0 × 1.6 XRCGB-F-P series 24.000 MHz Main CPU
XRCGB-F-M series 25.000 MHz Interface / Ethernet®
XRCGB-F-S series 37.400 / 38.400 / 40.000 MHz Wi-Fi®
Piezoelectric Sounder Piezoelectric Sounders 12.0 × 12.0 PKLCS series 2.0 / 2.4 / 4.0 kHz Beeper
9.0 × 9.0 PKMCS series 4.0 / 4.8 kHz
Φ12.6 × 9.4 PKHPS series 4.0 kHz