Ceramic Resonators (CERALOCK)Ceramic Resonators (CERALOCK) for automotive applications

CERALOCK ceramic resonators are utilized in a wide range of automotive applications. These automotive products, used by customers everywhere, are rooted in design and manufacturing technologies cultivated through Murata over the years.

Auto

Why Customers Choose Murata's CERALOCK

Usefulness that comes with a simple design

Compact, low-profile and a built-in capacitance design makes it possible to reduce the number of components used.

Frequency accuracy optimized for CAN communication
  • LS-CAN total frequency tolerance : ±0.8% *1
  • HS-CAN total frequency tolerance : ±0.27%
  • CAN-FD total frequency tolerance : ±0.23%
  • *1:Total frequency tolerance varies by product series.

Quick rise times

Generally “Oscillation start up time” of CERALOCK is more than 10 times faster than conventional crystal.

CERALOCK for vehicle operations

High reliability tailored to individual power train / chassis driving, turning and stopping functionalities.

Test Item Test Conditions
High temperature exposure +125°C, 1000h
Temperature cycling -55 to +125°C, 1000cycle
Biased humidity +85°C, 85%RH, DC6V, 1000h
Operational life +125°C, DC6V, 1000h
Flexible range of specification options
  • We can offer you the required frequency products in the frequency range of each series.
  • Available product types offer 150°C operating temperature compatibility.

Please contact us for more information.

Search by application and function

Please refer to Murata’s recommended products for each application and function.

Support

You can refine the search for products that are suited to required specifications.

Product Search

Abundant application support

Our"IC - Timing Devices Matching Search Tool" Open in New Window enables searches tailored to the ICs and impedance matching circuits implemented in designs.

Learn more:IC Matching Service Information

IC – Timing Devices Matching Search

Product Lineup

Each product series' page includes recommended products.

Swipe left or right to change screens View in landscape mode.
Standard Tolerance
Series Frequency
(MHz)
Frequency
Tolerance
Operating
Temperature
Range
Frequency
Aging
Temperature
Range (°C)
L×W(size)
(mm)
4.00 to 7.99 ±0.5% ±0.15% ±0.05% -40 to +125 4.5×2.0
8.00 to 13.99 ±0.5% ±0.20% ±0.10% -40 to +125 3.2×1.3
14.00 to 20.00 ±0.5% ±0.15% ±0.10% -40 to +125 3.2×1.3
Swipe left or right to change screens View in landscape mode.
Tight Tolerance
Series Frequency
(MHz)
Frequency
Tolerance
Operating
Temperature
Range
Frequency
Aging
Temperature
Range (°C)
L×W(size)
(mm)
4.00 to 7.99 ±0.07% ±0.13% ±0.07% -40 to +125 4.5×2.0
8.00 to 13.99 ±0.07% ±0.13% ±0.07% -40 to +125 3.2×1.3
14.00 to 20.00 ±0.07% ±0.13% ±0.07% -40 to +125 3.2×1.3
16.00, 20.00, 24.00 ±0.07% or equivalent ±0.11% or equivalent ±0.05% -40 to +125 3.2×1.3

*Please contact us for inquiries about 150°C compatible type.

Documents

my Murata Exclusive Content

Information is also provided for products that will soon be, or have already been, discontinued.
You need to create an account with your company email address, log-in, request access to each site, and get a membership.