CSTNE_V Series (For Automotive)

CSTNEV Series

SMD Type Ceramic Resonators
Frequency: 14.00 to 20.00MHz
Size: 3.2 x 1.3 x 1.0mm

Ceramic Resonators (CERALOCK): High-density mounting is made possible by the small package and the elimination of the need for an external load capacitor.
It has high reliability and can use it for a wide temperature range, they have found use in the automotive market for many years.
It is the best for in-vehicle ECUs for safety/body control and battery control. CAN-BUS is also supported.

Production Status : 

Information of new products : CSTNE_V Series
Base Metal Electrode CERALOCK®

Please check here for the CSTCE_V series.

Murata Icon X Series

Click a part number (series name) to move to the product No. list where you can view the specifications for each individual part number.

Murata Icon X Standard tolerance Recommended Product (CSTNE_V_C Series)

Click a part number to browse detailed specifications, characteristic data, packaging data, and other information.
You can request free samples on murata's website or search for stock of specific part numbers at Murata authorized agents, distributors and trading companies.

Murata Icon X Tight frequency tolerance Recommended Product (CSTNE_VH3C Series)

Click a part number to browse detailed specifications, characteristic data, packaging data, and other information.
You can request free samples on murata's website or search for stock of specific part numbers at Murata authorized agents, distributors and trading companies.
Part Numbering
CSTNE 12M0 GH5L 000 R0
1 2 3 4 5
1. Series Name
2. Nominal Frequency
Frequency is expressed by four-digit alphanumeric.
(example : 8.000MHz → 8M00)
3. Product Specification
4. Individual Specification
With standard products, individual Specification is omitted.
5. Packaging