CSTNE_G Series (For Consumer and Industrial)

CSTNEG Series

SMD Type Ceramic Resonators
Frequency: 8.00 to 13.99MHz
Size: 3.2 x 1.3 x 0.8mm

High-density mounting is made possible by the small package and the elimination of the need for an external load capacitor.
It is the best for use in reference clock applications for microcomputers of various device (AV, OA, Home appliance and industrial systems).

Production Status : 

Information of new products : CSTNE_G Series
Base Metal Electrode CERALOCK®

Murata Icon X CSTNE_G Series

Click a part number (series name) to move to the product No. list where you can view the specifications for each individual part number.

Murata Icon X Standard frequency tolerance (CSTNE_G Sereis)

Click a part number to browse detailed specifications, characteristic data, packaging data, and other information.
You can request free samples on murata's website or search for stock of specific part numbers at Murata authorized agents, distributors and trading companies.

Murata Icon X Tight frequency tolerance (CSTNE_GH5L Series)

Click a part number to browse detailed specifications, characteristic data, packaging data, and other information.
You can request free samples on murata's website or search for stock of specific part numbers at Murata authorized agents, distributors and trading companies.
Part Numbering
CSTNE 12M0 GH5L 000 R0
1 2 3 4 5
1. Series Name
2. Nominal Frequency
Frequency is expressed by four-digit alphanumeric.
(example : 8.000MHz → 8M00)
3. Product Specification
4. Individual Specification
With standard products, individual Specification is omitted.
5. Packaging