Precision TCXO (Crystal Oscillator)

Crystal Oscillators
TCXO (Temperature compensated crystal oscillator) is a type of crystal oscillator. TCXOs provide a stable clock signal with a temperature compensated circuit and a Crystal unit with good performance over a wide temperature range.
The precision TCXO is a TCXO that achieves equivalent frequency accuracy compared to OCXOs for network infrastructures.

Application

Base station (Small Cell/eNodeB/gnodeB), Switches / Routers (IEEE1588/PTP/SyncE),
Wireless devices / Radio equipment etc.

Product status


Product Lineup
Technical Reference
Advantages of Murata‘s Precision TCXO
Documents
PDF Catalog

Murata Icon X Product Lineup

To achieve high-precision synchronization with 4G and 5G, we are developing products with a frequency stability of Stratum 3 grade or higher.
In addition to the optional Vc function, the output waveform can be selected from either clipped sine or CMOS.

Product status

Series Size (mm) * Frequency Frequency Shift by Temperature Operating Temperature Range
Clipped Sine
With Vc function
5.0×3.2×1.5 10 to 50MHz
±0.2ppm -40°C to 85°C
Clipped Sine
Without Vc function
5.0×3.2×1.5
10 to 50MHz
±0.2ppm
-40°C to 85°C
CMOS
With Vc function
5.0×3.2×1.5
10 to 50MHz ±0.28ppm -40°C to 85°C
CMOS
Without Vc function
5.0×3.2×1.5
10 to 50MHz
±0.28ppm
-40°C to 85°C

*Product length and width are typical values. Product height is maximum value.

Advanced search

Murata Icon X Technical Reference

PDF flyers for product lineup and new product information are available.

Product list that have been discontinued, are planning to discontinue, or are NRND.

Murata Icon X Advantages of Murata‘s Precision TCXO


More precise timing devices are required for 5G, however, there are issues with high cost, size and power consumption, etc. in OCXO. Therefore, Murata will continue to improve the accuracy of the TCXO in order to create an environment where the OCXO is no longer required.
Murata’s precision TCXO has temperature characteristics equivalent to an OCXO with an accuracy of +/-200 ppb over a temperature range of -40 ºC to 85 ºC. The product ensures the accuracy of the holdover and free-run required by G.8262 in the EEC (Ethernet Equipment Clock).

In order to withstand harsher environments, we are now developing products with a wider temperature range. In addition to small cells, the product is suitable for high-precision synchronous systems using IEEE1588/PTP or synchronous Ethernet.

Base Station Market Trends / Base Station Requirements
Download PDF

Murata Icon X Documents


my Murata Exclusive Content
You need to create an account with your company email address, log-in, request access to each site, and get a membership.

Murata Icon X PDF Catalog

PDF catalogs for Crystal Oscillators are available at the following links:

Precision TCXO (Crystal Oscillator)

Crystal Units (PDF: 0.7 MB)

  • CAT NO. p79e-13
  • UPDATE 22/12/2020
Download PDF

Crystal oscillators (Precision TCXO) (PDF: 0.5 MB)

  • UPDATE 18/01/2019
Download PDF

Product Lineup of Timing Devices (PDF: 0.5 MB)

  • UPDATE 18/12/2020
Download PDF

Timing Devices IC Matching Service Information (PDF: 0.6 MB)

  • UPDATE 27/02/2017
Download PDF