Crystal UnitsXRCGB Series (For Consumer)

SMD Type Crystal Units
Frequency: 16.000 to 50.000MHz
Size: 2.0 x 1.6 x 0.7mm
Resin sealed package

Murata’s original package technology has realized these compact high-quality (low ESR and impact-resistant) crystal units.
Load capacitance is dependent upon user design, like 6pF, 8pF or others, please specify a load capacitance to optimum value.

They are ideal for consumer applications such as wireless communications (Wi-Fi/BLE/NFC/Zigbee), wired communications (Ethernet/USB), microcomputers, HDDs/SSDs, PCs, game devices, healthcare equipment, wireless module, lighting fixtures, HEMS/BEMS, etc.

Get Product Flyers Here

XRCGB Series

1Recommendable Part Number(For Consumer)

2Series

Swipe left or right to change screens View in landscape mode.
Series Frequency Range Frequency Tolerance Frequency Shift by Temperature Frequency Aging Equivalent Series Resistance (max.) Load Capacitance Drive Level(max.) Remarks
XRCGB-F-S 24.000 to 40.000MHz ±10ppm max. ±10ppm max.(-30 to +85°C)
±20ppm max.(-40 to +105°C)
±2ppm max./year 24MHz:70Ω
26/37.4/38.4MHz:60Ω
32/40MHz:50Ω
6pF, 8pF, 10pF
*Other values available
300μW For Consumer
XRCGB-F-P 24.000 to 32.000MHz ±20ppm max. ±20ppm max. ±5ppm max./year 24 to 27.12MHz:150Ω
30 to 32MHz:100Ω
6pF, 8pF, 10pF
*Other values available
300μW For Consumer
XRCGB-F-N 16.000 to 32.000MHz ±30ppm max. ±21 to 30ppm ±5ppm max./year 16MHz:200Ω
24 to 32MHz:150Ω
6pF, 8pF, 10pF
*Other values available
300μW *1 For Consumer
XRCGB-F-M 16.000 to 50.000MHz 16 to 32MHz:±30ppm max.
33.86 to 50MHz:±45ppm max.
±31 to 49ppm ±5ppm max./year 16MHz:200Ω
24 to 27.12MHz:150Ω
30 to 50MHz:100Ω
6pF, 8pF, 10pF
*Other values available
300μW *1 For Consumer
XRCGB-F-L 16.000 to 50.000 MHz ±100ppm max. ±50ppm min. ±5ppm max./year 16MHz:200Ω
2424 to 27.12MHz:150Ω
30 to 50MHz:100Ω
6pF, 8pF, 10pF
*Other values available
300μW *1 For Consumer
  • *1)Drive Level: 100μW for 16MHz products

Part Numbering

XRCGB 30M000 F3M 00 R0
1 2 3 4 5
  1. Series Name
  2. Nominal Frequency
    • Frequency is expressed by six-digit alphanumeric.
    • (example : 30.0000MHz → 30M000)
  3. Product Specification
  4. Individual Specification
    • With standard products, individual Specification is "00".
  5. Packaging