Crystal UnitsXRCJK Series (For Consumer)

SMD Type Crystal Units
Frequency: 12.000 to 52.000MHz
Size: 3.2 x 2.5 x 0.8mm
Seam sealed package

Standard package size (3225) product with seam sealing technology.
Robust package gives high mechanical shock, environmental conditions resistance.
This product is suitable for various types of digital communication equipment requiring high reliability performance.

Product status

Series

Swipe left or right to change screens View in landscape mode.
Part Number Type Frequency
(MHz)
Frequency Tolerance
(ppm)
Frequency Shift by Temp.
(ppm)
ESR
(Ω)
Frequency Aging
(ppm/Y)
Load Capacitance
(pF)
Drive Level
(μW)
XRCJK TSS-3225J 12.0000 to 52.0000MHz ±10 ±15
(-30 to +85°C)
12 to 15.359MHz : 100
15.360 to 52MHz : 80
±3 8 60 (max.)

Part Numbering

XRCGB 30M000 F3M 00 R0
1 2 3 4 5
  1. Series Name
  2. Nominal Frequency
    • Frequency is expressed by six-digit alphanumeric.
    • (example : 30.0000MHz → 30M000)
  3. Product Specification
  4. Individual Specification
    • With standard products, individual Specification is "00".
  5. Packaging