Crystal UnitsXRCLK Series (For Consumer)

SMD Type Crystal Units
Frequency: 10.000 to 52.000MHz
Size: 5.0 × 3.2 × 1.05mm
Seam sealed package

Seam sealed packageIndustry standard 5032 size. Adopted seam sealing offers strong in package
strength and high performance in mechanical shock and environment.

Product status To be discontinued

Series

Swipe left or right to change screens View in landscape mode.
Part Number Type Frequency (MHz) Frequency Tolerance (ppm) Frequency Shift by Temp. (ppm) ESR (Ω) Frequency Aging (ppm/Y) Load Capacitance (pF)\ Drive Level (μW)\
XRCLK
TSS-5032A 10.0000 to 52.0000MHz ±10 ±15
(-30 to +85°C)
10 to 11.999MHz : 80
12 to 52MHz : 60
±3 8 60 (max.)

Please contact us about available frequencies and request specifications.

Part Numbering

XRCGB 30M000 F3M 00 R0
1 2 3 4 5
  1. Series Name
  2. Nominal Frequency
    • Frequency is expressed by six-digit alphanumeric.
    • (example : 30.0000MHz → 30M000)
  3. Product Specification
  4. Individual Specification
    • With standard products, individual Specification is "00".
  5. Packaging