Ceramic Capacitors FAQQWhat is the difference between the F1 and F5 temperature characteristics?

A
As shown in the table, the following differences exist between characteristics F1 and F5.

  1. Applied standards
  2. Reference temperature
  3. Temperature range
  4. Rate of capacitance change
  5. Operating temperature range

Temperature characteristics F1 F5
Public STD Code -  (F) Y5V
Applied standards JIS (Old) EIA
Temperature
characteristics
Reference temperature 20°C 25°C
Temperature range -25 to 85°C -30 to 85°C
Capacitance change +30, -80% +22, -82%
Operating temperature range -25 to 85°C -30 to 85°C

We appreciate your cooperation with the FAQ improvement questionnaire.
Were these FAQs helpful?

We would like to hear your opinions and requests regarding these FAQs.
Opinions from customers will be used to improve the FAQs.
We will not respond to inquiries and requests received by this form.

For product inquiries, please contact us using our contact form.