LoRa Module FAQ

Hardware

What is the difference between LoRa and FSK? Can we use both FSK (Frequency Shift Keying) and LoRa modulation?

Yes, it is possible to switch between FSK and LoRA via SPI register write.

Return to LoRa Module Page

Back to LoRa FAQ List