Metal Alloy and other power inductors added to Murata lineup

  • Inductors

9/16/2016

Metal Alloy power inductors

Overview

With the addition of TOKO, Inc. to the Murata Group, various TOKO brand power inductor products, including Metal Alloy types, have been added to the product search function of the Murata website.


Summary

We now offer a broad lineup of Metal Alloy inductors to support a variety of applications, from general power supply to automotive use. Use of Metal Alloy cores enhances DC superposition characteristics and makes it possible to support larger currents. Metal Alloy cores also help suppress problems such as core noise and provide superior characteristics such as temperature stability and reliability.

The addition of these and other products to the Murata power inductor product lineup allows us to offer a broad range, from compact size 0603(inch)/1608(mm) products to 12 mm square large-size products rated up to 50 Amp’s. 

* The part numbers have not been changed, so users of TOKO brand products can search using the original TOKO part numbers.

For our lineup of power supply inductors, including Metal Alloy types, click here
For the Metal Alloy DFEC series, click here
For large ferrite types, click here

In addition, we have also released website pages introducing Metal Alloy products.
See below for details.

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter