G-PON

G-PON
Murata  technologies are well aligned with the requirements of LTE base statios, expanding data centers and the grwoing demand for optical communications. Murata's products contribute to the design of compact and energy saving equipment, and support high-speed transmission with our products such as multilayer ceramic capacitors for bonding and compact high efficiency power supplies

SubTitleIconNo01 Optical Transmitter Module/Optical Receiver Module

SubTitleIconNo02 DC-DC Converter

SubTitleIconNo03 Interface

SubTitleIconNo04 Routers

SubTitleIconNo05 Servers

SubTitleIconNo06 Asset Management

Murata Icon X General Purpose

Product Series
Chip Multilayer Ceramic Capacitors for General Purpose
GRM
High Frequency Filter Circuit/Coupling/Decoupling/For Step-up
High Q Chip Multilayer Ceramic Capacitors for General Purpose
GJM
High Frequency Filter Circuit
Soft Termination Chip Multilayer Ceramic Capacitors for General Purpose
GRJ
Coupling/Decoupling/For Step-up
3 Terminals Low ESL Chip Multilayer Ceramic Capacitors for General Purpose
NFM
Noise Suppression
Polymer Aluminum Electrolytic Capacitors
ECAS/ECNS
Smoothing /Transient Backup
Chip Inductors (Chip Coils)
LQW/LQP/LQG
High Frequency Circuit-Impedance Matching /Resonance
LQM/LQH/DFE
Voltage Conversion
Chip Ferrite Beads
BLM/NFZ Noise Suppression
Feed Through Chip EMI Filters
NFE
Chip Common Mode Choke Coils/
Common Mode Noise Filters
DLW/DLP/NFP
Coin Manganese Dioxide Lithium Batteries
Standard Type/Heat-resistant Type
Battery Backup