Washing Machine

洗濯機
Even greater energy savings and environmental and health compatibility are required by home electrical appliances. Low-loss and long-life ceramic capacitors and high efficiency power supply module from Murata help reduce the power consumption of these products. For Smart Home Appliances, our Ionizer module delivers air purification technology. The Ozonizer module delivers unique features such as  deodorization and sterilization while also maintaining the freshness and nutrition features of food products. In addition to those unique products, Murata's offering for appliance applications also includes Sensors, Wireless communications modules, and peripheral microcomputer parts.

SubTitleIconNo01 Sensor

SubTitleIconNo02 CPU

SubTitleIconNo03 Display Panel/Buzzer

SubTitleIconNo04 Inverter/Motor Driver

SubTitleIconNo05 Connectivity

SubTitleIconNo06 Power Supply

SubTitleIconNo07 Sterilizing/Deodorizing

SubTitleIconNo08 Traceability

RFID Tag

LXMS/LXTB Series

Murata Icon X General Purpose

Product Series
Chip Multilayer Ceramic Capacitors for General Purpose
GRM
High Frequency Filter Circuit/Coupling/Decoupling/For Step-up
High Q Chip Multilayer Ceramic Capacitors for General Purpose
GJM
High Frequency Filter Circuit
Soft Termination Chip Multilayer Ceramic Capacitors for General Purpose
GRJ
Coupling/Decoupling/For Step-up
3 Terminals Low ESL Chip Multilayer Ceramic Capacitors for General Purpose
NFM
Noise Suppression
Polymer Aluminum Electrolytic Capacitors
ECAS/ECNS
Smoothing /Transient Backup
Chip Inductors (Chip Coils)
LQW/LQP/LQG
High Frequency Circuit-Impedance Matching /Resonance
LQM/LQH/DFE
Voltage Conversion
Chip Ferrite Beads
BLM/NFZ Noise Suppression
Feed Through Chip EMI Filters
NFE
Chip Common Mode Choke Coils/
Common Mode Noise Filters
DLW/DLP/NFP
Coin Manganese Dioxide Lithium Batteries
Standard Type
Battery Backup

NOTE

  • Bluetooth is a trademark or registered trademark of Bluetooth Sig, Inc.
  • Wi-Fi is a trademark or registered trademark of Wi-Fi Alliance.
  • Help