<rss xmlns:a10="http://www.w3.org/2005/Atom" version="2.0"><channel><title>General | Murata Manufacturing Co., Ltd.</title><link>https://www.murata.com/en-global/news/inductor/general/rssfeed</link><description>General</description><language>en</language><item><guid isPermaLink="false">{AE680A61-25A4-498C-829E-1561D5D98C6F}</guid><link>https://www.murata.com/en-global/news/inductor/general/2017/0921</link><title>Murata introduces 1210 inch wire wound inductor, 560µH Max., for automotive.</title><description>Murata Manufacturing Co., Ltd. has introduced the LQH32NH_23 series wire wound inductor in the 1210 inch size (3.2×2.5mm), ideal for choke applications and signal filter applications in automotive electronic equipment such as ADAS*  and infotainment systems. The 1210 inch size inductor can withstand a maximum usage temperature of 125°C, conforms to AEC-Q200*2 and features inductance with narrow deviation (±5%). The lineup includes a world leading maximum inductance of up to 560µH. The product starts mass production in August 2017.</description><pubDate>Thu, 21 Sep 2017 00:00:00 +0900</pubDate></item><item><guid isPermaLink="false">{B388BEFD-249B-4725-AD9B-DA3DA75507DB}</guid><link>https://www.murata.com/en-global/news/inductor/general/2016/0926</link><title>Murata introduces a common mode choke coil for BroadR-Reach ™ </title><description>It is a page about &lt;title&gt;</description><pubDate>Mon, 26 Sep 2016 00:00:00 +0900</pubDate></item></channel></rss>