Murata enhances lineup of MonoBlock type POL compact DC-DC converters for FPGA

  • Power Products

12/3/2018

Overview

Murata Manufacturing Co., Ltd. has enhanced its lineup of MonoBlock type POL series low-noise DC-DC converters with high power density for FPGA, ASIC, and MCU.

In addition to previously released 6A and 20A products, Murata is now introducing five new products including a 30A product: MYSGK1R830FRSR, two 12A products: MYMGK1R812FRSR and MYMGK1R812ERSR, and two 4A products: MYMGK1R804FRSR and MYMGK00504ERSR.

These new products are suited mainly for wireless communications devices, PCIe boards, and other devices that require space savings and low-noise characteristics.

As devices incorporate more advanced functions, miniaturization of the power supply section can help achieve effective use of board space.

Mass production of these products has already begun at Wakura Murata Manufacturing Co., Ltd., and samples are available.


  

Characteristics

  • Size / Total solution size of the POL products, including external capacitors is small
  • Fast Transient performance / Less external capacitors

  • Small size SMD type: 14 x 11 x t8.3mm (MYSGK1R830FRSR)
    10.5 x 9.0 x t5.6mm (MYMGK1R812FRSR 、MYMGK1R812ERSR)
    9.0 x 7.5x t5.0mm (MYMGK1R804FRSR、MYMGK00504ERSR) 
  • Operating Temperature range: -40 to +85 ℃ 
  • Low EMI
For samples, please ask your Murata sales representative.

MonoBlock type POL Series Datasheet


  
*The product name was changed from “Monoblock” to “MonoBK™” on September 8, 2019.

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter