Micro Batteries

Murata offers a wide range of micro batteries with high performance and reliability, taking advantage of the state-of-the-art design and production technologies.

Features of Murata Micro Batteries
  • 40+ years technology development and manufacturing expertize
  • Acquisition of ISO 9001/14001 certification
  • Full automated assembling lines with high productivity
Micro batteries

Product Lineup

Coin Manganese Dioxide Lithium Batteries(CR)

These batteries are high voltage, high energy density batteries. They have a wide working temperature range, making them suitable for a wide range of general applications.

Coin manganese dioxide lithium batteries
Silver Oxide Batteries(SR)

These batteries feature large capacity and stable voltage, enabling them to be used in a wide range of applications such as medical equipment and precision instruments.

Silver oxide batteries
Alkaline Manganese Batteries(LR)

These batteries are highly economical and also very safe, enabling them to be used in a wide range of applications including medical equipment and healthcare devices.

Alkaline manganese batteries

Applications

For demanding applications

Introducing our recommended products series

Introducing a new product series which meets the needs of our customers.
Click the buttons in the table below to view the detailed pages.

Swipe left or right to change screens View in landscape mode.
CR:Coin Manganese Dioxide Lithium Batteries /SR:Silver Oxide Batteries /LR:Alkaline Manganese Batteries
Application/Our recommended products series CR SR LR
Heat-resistant Extended Temperature Standard High Drain Standard High Drain Standard High Drain
Automotive TPMS
Keyless entry systems/Smart key
ETC
Door sill strip
Medical CGM(Continuous Glucose Monitoring)
Insulin pumps
Capsule endoscopy
Drug delivery system
Thermometers/Activity mete
IoT Tracking devices
Sensors
Smart
meters
Security

Video

PDF Catalog

Micro Batteries CR, SR & LR Batteries (PDF: 1.6 MB)

UPDATE
3/28/2018

Enabling IoT applications (PDF: 2.0 MB)

UPDATE
10/10/2018

Product News