FORTELION 24V Battery Module

Murata's FORTELION 24V Battery Module is built with olivine-type lithium ion iron phosphate secondary batteries (FORTELION), which are known for their longevity, safety, and fast-charging capability.
Murata's FORTELION 24V Battery Module is capable of monitoring each Battery Module's Voltage, Current, Temperature & Capacity Value through CAN communication.
It is possible to customize voltage and capacity in order to meet the requirements of wide range of applications including Robot, AGV, E-Cart, Forklift, etc.



Separate type
All-in-one type
PDF Catalog

Lithium Batteries UN38.3 Test Summary
Safety Data Sheet (SDS)
EU Declaration of Conformity

Murata Icon X Separate type

Items Specifications
Model Name LIPY032WWPCSY6(Battery Module)
LIA1020WWPACSY6(BMU)
System configuration Battery Module+BMU
Nominal Voltage / Capacity
(per module)
25.6V / 24Ah / 614Wh
Max Discharge Current 50A / 40A / 30A
(5sec / 25sec / cont.)
Max Charge Current 24A (1C)
Module Max Configuration 2s10p
Battery Communication I/F CAN Bus
(Murata original format)
Dust and Water proof Not supported
Safety regulation IEC62133
CE (EMC, RoHS)
Dimension (module) 259(L) x 71(W) x 245(H) (mm)
Weight (module) 7.3kg (Module)

Murata Icon X All-in-one type

Items Specifications
Model Name LIPY041WWPCSY6
System configuration All-in-one(BMU function is included)
Nominal Voltage / Capacity
(one module)
25.6V / 21Ah / 537Wh
Max Discharge Current 100A / 80A / 60A
(5sec / 25sec / cont.)
Max Charge Current 42A (2C)
Module Max Configuration 2s10p
Battery Communication I/F CAN Bus, U-art
(Murata original format)
Dust and Water proof IP54 rating
Safety regulation IEC/UL62133, IEC62619
UL2271 (Light EV battery)
CE (EMC, RoHS)
Dimension 195(L) x 132(W) x 180(H) (mm)
Weight 6.5kg

Murata Icon X PDF Catalog

FORTELION 24V Battery Module (PDF: 0.4 MB)

  • 1/22/2021
Download PDF

Murata Icon X Lithium Batteries UN38.3 Test Summary

LIPY032WWPCSY6 LIPY041WWPCSY6

If you cannot find the model number, post to the Contact Form.

Send your inquiry

Murata Icon X Safety Data Sheet (SDS)

Murata Icon X EU Declaration of Conformity