CeramicCapacitorDE1 Series

  • General
  • Safety Standard
  • Complied with RoHS
  • REACH
Read more

Safety Standard Certified Lead Type Disc Ceramic Capacitors for General Purpose / IEC60384-14 Class X1/Y1

IEC60384-14 X1/Y1 Class Certified Product (Reinforced insulation product)

Features

1. IEC60384-14 certified product.

Please down load Safety Standard Certification (Type RB: X1/Y1) from here.

2. Rated voltage of 760 VAC (r.m.s.) has been approved for Class X1,.

And 500 VAC (r.m.s.) for Class Y1.

3. Coated with a flame-retardant epoxy resin (equivalent to UL94V-0), and guaranteed to operating temperature up to 125℃.

Uses a halogen-free (*2) external resin.

(*2) Definition of halogen free
Br = 900 ppm or less
Cl = 900 ppm or less
Br+Cl = 1,500 ppm or less

Example of Structure

Specifications

Size(mm) 6.0mm - 14.0mm
Rated Voltage 500Vac(r.m.s.)
Capacitance 10pF - 4700pF
Main applications X/Y capacitors for AC line filters and capacitors for primary and secondary coupling, used in industrial devices such as inverters for motor control

Lineup

  • You can see the search result of the item you click on the capacitance chart.