CeramicCapacitorRDE Series

  • General
  • Complies with RoHs
  • REACH
  • Anti-noise
  • Deflectingcrack
  • Solderingcrack
Read more

Leaded MLCC for General Purpose

Small size and large capacity. This product is ideal for flow soldering.

Features

1. Small size and large capacity capacitor.

Example of Structure

2. The low ESR allows for use at high frequencies.

3. Example of circuit used (Radial LED light)

Example of circuit used (Radial LED light)

Specifications

Size(mm) 4.0x3.5mm - 7.7x13.0mm
Rated Voltage 25Vdc - 1000Vdc
Capacitance 1.0pF - 47μF
Main applications Consumer electronics

Lineup

  • You can see the search result of the item you click on the capacitance chart.