CeramicCapacitorGCD Series

  • Powertrain
  • Complied with RoHS
  • REACH
  • AEC-Q200
  • Deflectingcrack
Read more

MLSC Design Chip Multilayer Ceramic Capacitors for Automotive

Prevents momentary dielectric breakdown by a 2-element array structure!

Features

1. Prevents momentary dielectric breakdown by a 2-element array structure!

This product consists of 2 elements arranged in 1 capacitor. It is structured so that even when 1 element is shorted, the other capacitor element will not short.

2-element Array Arrangement

2. This AEC-Q200 conforming product is ideal for the battery lines of automotive.

Space can be reduced in battery lines where 2 capacitors are arranged in an array.

Specifications

Size(mm) 1.6x0.8mm - 2.0x1.25mm
Rated Voltage 16Vdc - 100Vdc
Capacitance 1000pF - 0.47μF
Main applications Battery Lines and Powertrains for automotive

Lineup

  • You can see the search result of the item you click on the capacitance chart.