CeramicCapacitorGGD Series

  • Powertrain
  • Complies with RoHs
  • REACH
  • AEC-Q200
  • Water Repellert
  • Failsafe
  • Deflectingcrack
Read more

Water Repellent MLSC Design Chip Multilayer Ceramic Capacitors for Automotive

Ion migration resulting from condensation minimized by the water repellent coating of the capacitor surfaces! Prevents momentary dielectric breakdown by a 2-element array structure!

Features

1. Ion migration resulting from condensation minimized by applying a water-repellent treatment film to the surfaces of monolithic ceramic capacitors.

The water-repellent treatment film acts to delay the formation of droplets of water on the surface of the capacitor due to condensation. In addition, the characteristics of this treatment film make it difficult for the metal of the external electrodes (terminations) to leach into the droplets of water.

Example of Structure

2. Prevents momentary dielectric breakdown by a 2-element array structure!

This product consists of 2 elements arranged in 1 capacitor. It is structured so that even when 1 element is shorted, the other capacitor element will not short.

Example of Structure

3. This AEC-Q200 conforming product is ideal for the battery lines of automotive.

Space can be reduced in battery lines where 2 capacitors are arranged in an array.

Specifications

Size(mm)
Rated Voltage
Capacitance
Main applications Battery Lines and Powertrains for automotive

Lineup

  • You can see the search result of the item you click on the capacitance chart.