Supercapacitors (EDLC)

Supercapacitors(EDLC)

To meet consumer demand for mobile devices with greater efficiency and functionality, Murata began focusing its R&D efforts on supercapacitors (EDLC*) in 2008, at which time we made a strategic decision to license leading-edge supercapacitor technology from CAP-XX Limited  Cap-XX, an Australia-based firm. Working from this collaborative basis, Murata has enhanced the design and manufacturer of these high power (low ESR) supercapacitors in a compact, slim package, and we continue our research efforts to develop even better and higher performing products.

*Supercapacitor is also known as "EDLC" in academic parlance. EDLC stands for Electrical Double Layer Capacitor. In addition, supercapacitor is abbreviated as "supercaps." All are different terms for the same kind of capacitor.

Murata Icon X Product Lineup

Murata offers three series of supercapacitors (EDLC).

DMT series featuring wide operation temperature range & high reliability are for general applications. 

DMF series featuring high power are for high power applications.

DMH series featuring ultra-thin package are ideal for slim devices such as wearable devices and smart cards.

According to your application or usage condition, please select the most suitable product.

DMT Series

DMF Series

DMH Series

Murata Icon X Technical Documents

Technical Note of Supercapcacitor is available at the following link:

Technical Note PDF [PDF: 1.8MB]

You can download PDF of Technical Note.

Murata Icon X PDF Catalog

PDF catalogs for supercapacitors (EDLC) are available at the following links:


High Performance Supercapacitor (EDLC) DMF Series (PDF: 0.4 MB)

  • CAT NO. o83e-3
  • UPDATE 6/15/2016
Download PDF

High Performance Supercapacitor (EDLC) DMT Series (PDF: 0.6 MB)

  • CAT NO. o84e-2
  • UPDATE 6/15/2016
Download PDF

Murata Icon X Other Links

Related links for Supercapacitors(EDLC)

Mounting Guide for Supercapacitor