Specifications

Items Basic Specifications
Rated Capacitance 3µF to 20µF
Rated Voltage 500Vdc, 850Vdc
Operational Life 125°C / Rated Voltage / 1000h
Biased Humidity 85°C / 85%RH / Rated Voltage / 1000h
Temperature Cycling −40°C ⇔ 125°C / 1000cycles

Product Lineup

Appearance

1)The measurement point is within 5mm from the body of component part.

2) Deviation from the case center position within ±1.0mm.

Part Number/Dimension

500Vdc

Swipe left or right to change screens View in landscape mode.
Part Number Capacitance Dimensions (mm)
W H T P L d
FHA50Y206KS 20µF 33.0 ± 0.5 37.0 ± 0.5 18.0 ± 0.5 30.0 ± 1.0 20.0 ± 1.0 1.2 ± 0.05
FHA50Y156KS 15µF 33.0 ± 0.5 35.5 ± 0.5 14.5 ± 0.5 30.0 ± 1.0 20.0 ± 1.0 1.2 ± 0.05
FHA50Y106KS 10µF 33.0 ± 0.5 35.5 ± 0.5 14.5 ± 0.5 30.0 ± 1.0 20.0 ± 1.0 1.2 ± 0.05
FHA50Y405KS 4µF 23.0 ± 0.5 26.5 ± 0.5 12.7 ± 0.5 20.0 ± 1.0 28.0 ± 1.0 1.2 ± 0.05

850Vdc

Swipe left or right to change screens View in landscape mode.
Part Number Capacitance Dimensions (mm)
W H T P L d
FHA85Y206KS 20µF 33.0 ± 0.5 41.0 ± 0.5 23.0 ± 0.5 30.0 ± 1.0 25.0 ± 1.0 1.2 ± 0.05
FHA85Y156KS 15µF 33.0 ± 0.5 37.0 ± 0.5 18.0 ± 0.5 30.0 ± 1.0 20.0 ± 1.0 1.2 ± 0.05
FHA85Y106KS 10µF 33.0 ± 0.5 35.5 ± 0.5 14.5 ± 0.5 30.0 ± 1.0 20.0 ± 1.0 1.2 ± 0.05
FHA85Y305KS 3µF 23.0 ± 0.5 26.5 ± 0.5 12.7 ± 0.5 20.0 ± 1.0 28.0 ± 1.0 1.2 ± 0.05

Application

Smoothing capacitors for hybrid and electric vehicles requiring high temperature resistance and safety, industrial equipment, etc.

1Target Application ; Electric Compressor

2Target Application ; OBC(On Board Charger)

3Target Application ; WPT(Wireless Power Transfer System)

4Target Application ; Mortor Control

5Target Application ; Solor Power

Sample request