RDE Series

RDE Series Leaded MLCC for General Purpose

  • General
  • Complies with RoHs
  • REACH
  • Anti-noise
  • help
  • Deflectingcrack
  • Solderingcrack

Leaded MLCC for General Purpose

Small size and large capacity. This product is ideal for flow soldering.

Murata Icon X Features

1. Small size and large capacity capacitor.

Example of Structure

2. The low ESR allows for use at high frequencies.
 
3. Example of circuit used (Radial LED light)
Example of circuit used (Radial LED light)

Murata Icon X Specifications

Size(mm) 4.0x3.5mm - 7.7x13.0mm
Rated Voltage 25Vdc - 1000Vdc
Capacitance 1.0pF - 47μF
Main applications Consumer electronics

Murata Icon X Lineup

You can see the search result of the item you click on the capacitance chart.