CeramicCapacitorGCE Series

  • Complies with RoHs
  • REACH
  • AEC-Q200
  • Deflectingcrack
Read more

Soft Termination MLSC Design Chip Multilayer Ceramic Capacitors for Automotive Powertrain/Safety Equipment

Further improved safety performance with a combination of a 2-element array structure & resin external electrodes!

Specific Applications

For the detail of specific applications, please refer to the following links or specification sheets.
Specific Applications Details
Precautions for use

Consumer equipment Industrial equipment Automotive infotainment/comfort equipment Automotive powertrain/safety equipment Medical equipment [GHTF A/B/C]
except for implant equipment
Implanted medical equipment or medical equipment [GHTF D]

Features

1. Avoid instantaneous dielectric breakdown with the 2-element array structure

This product is configured with 2 elements arranged in one capacitor.Even if one element short circuits, the other element in the capacitor does not short.

2-element Array Configuration

2. Provides additional safety performance in combination with resin electrodes

Adopting resin electrodes as the external electrodes will suppress the occurrence of cracking in the capacitor by mechanical stress.

For Automobiles (GCM Series) Fail Safe Design (GCE Series)

Note: Cracks may occur in the capacitor body if excessive stress beyond the "guaranteed range of board bending strength (*) " provided in the specifications is applied. Capacitors with cracks in them may cause a drop in insulation resistance, which could lead to a short circuit.
(*) For details on the guaranteed range of board bending strength, check the "Detailed Specification Sheet" on the Product Details Page.

3. Ideal for battery lines of on-board applications

Space can be reduced for battery lines, when 2 capacitors are configured in an array.

This is AEC-Q200 / VW80808 compliant.

Specifications

Size(mm) 1.6x0.8mm - 2.0x1.25mm
Rated Voltage 25Vdc - 100Vdc
Capacitance 1000pF - 0.10μF
Main applications Battery Lines and Powertrains for automotive

Lineup

  • You can see the search result of the item you click on the capacitance chart.