CeramicCapacitorGCG Series

  • Complies with RoHs
  • REACH
  • AEC-Q200
  • Solderingcrack
Read more

AgPd Termination Conductive Glue Mounting Chip Multilayer Ceramic Capacitors for Automotive Powertrain/Safety Equipment

Improved mechanical and thermal strength by adopting AgPd external electrodes, which can be mounted with a conductive glue!

Specific Applications

For the detail of specific applications, please refer to the following links or specification sheets.
Specific Applications Details
Precautions for use

Consumer equipment Industrial equipment Automotive infotainment/comfort equipment Automotive powertrain/safety equipment Medical equipment [GHTF A/B/C]
except for implant equipment
Implanted medical equipment or medical equipment [GHTF D]

Features

1. Limited to Conductive Glue Mounting

This capacitor can be mounted with a conductive adhesive* in powertrains and safety devices of automotive.

2. Adopted AgPd external electrodes

Adopted AgPd, which is excellent in bonding strength with a conductive adhesive.

3. Compatible up to 150 °C

This capacitor lineup with X8L and X8R characteristics can be used in high temperature environments, such as in ABS and transmission control.

Adopted AgPd external electrodes

* This product is for use exclusively with conductive glue mounting. It cannot be used with any mounting methods other than conductive glue mounting.
Using solder to mount the product can result in insufficient wetting, insufficient bonding strength, and/or leaching of the Ag/Pd External Electrodes (terminations), which can cause quality problems such as the chip coming loose.

Specifications

Size(mm) 1.0x0.5mm - 3.2x2.5mm
Rated Voltage 6.3Vdc - 100Vdc
Capacitance 1.0pF - 47μF
Main applications Battery Lines and Powertrains, sensors for automotive

Lineup

  • You can see the search result of the item you click on the capacitance chart.