GCQ Series

GCQ Series High Q Chip Multilayer Ceramic Capacitors for Automotive

  • Powertrain
  • Complied with RoHS
  • REACH
  • AEC-Q200
  • HIQ
  • ヘルプ

High Q Chip Multilayer Ceramic Capacitors for Automotive

This product improves the high frequency characteristics and contributes to a reduction of power consumption by the High Q and low ESR.
Capacitor for automotive applications such as power train and safety equipment.

Murata Icon X Features

1. High Q and Low ESR were achieved at a "high frequency," which is ideal for matching applications.

High Q and Low ESR were achieved at a high frequency, by adopting a ceramic material with extremely low loss at a high frequency as the dielectric material, and copper for the internal electrodes. This product is ideal for matching applications.

Example of Structure

2. This is a High Q capacitor for V2X, ADAS, and automotive communication applications which conform to AEC-Q200.

The self-resonant frequency of 5.9 GHz (for 2.2 pF products) is ideal for the DC-CUT in DSRC IEEE821.11p.

graph

3. Can be used for tight tolerance.

In addition to standard tolerance, the allowable range of this product is also suitable for the following tight tolerance.

Capacitance Range Standard Capacitance Tolerance
(Capacitance Tolerance Symbol)
Narrow Capacitance Tolerance
(Capacitance Tolerance Symbol)
~0.9pF ±0.1pF (B) ±0.05pF (W)
1~5pF ±0.25pF (C) ±0.05pF (W) 、±0.1pF (B)
5.1~9.9pF ±0.5pF (D) ±0.05pF (W) 、±0.1pF (B) 、±0.25pF (C)
10pF~ ±5% (J) ±2% (G)

Murata Icon X Specifications

Size(mm) 1.0x0.5mm
Rated Voltage 50Vdc
Capacitance 0.10pF - 47pF
Main applications DC cut in the 5.9GHz of V2X applications, and RF matching
RF matching in the other automotive communication applications

Murata Icon X Lineup

You can see the search result of the item you click on the capacitance chart.