GXM Series

GXM Series Water Repellent Chip Multilayer Ceramic Capacitors for General Purpose

  • General
  • Complies with RoHs
  • REACH
  • Water Repellert
  • help

Water Repellent Chip Multilayer Ceramic Capacitors for General Purpose

Ion migration resulting from condensation is minimized by the water repellent coating of the capacitor surfaces!

Murata Icon X Features

1. Ion migration resulting from condensation minimized by applying a water-repellent treatment film to the surfaces of monolithic ceramic capacitors.

The water-repellent treatment film acts to delay the formation of droplets of water on the surface of the capacitor due to condensation. In addition, the characteristics of this treatment film make it difficult for the metal of the external electrodes (terminations) to leach into the droplets of water.

Example of Structure

2. High reliability with no polarity.
Example of Structure
3. Ideally suited for electronic products and appliances used in consumer and industrial applications in which condensation is likely to occur.

Murata Icon X Specifications

Size(mm)
Rated Voltage
Capacitance
Main applications High Dielectric Constant Type・・・For decoupling and smoothing circuits
Temperature Compensating Type・・・For tuning circuits,oscillating circuits,and high frequency filter circuits

Murata Icon X Lineup

You can see the search result of the item you click on the capacitance chart.