LLR Series

LLR Series LW Reversed Controlled ESR Low ESL Chip Multilayer Ceramic Capacitors for General Purpose

  • General
  • Complied with RoHS
  • REACH
  • LowESL
  • ヘルプ

LW Reversed Controlled ESR Low ESL Chip Multilayer Ceramic Capacitors for General Purpose

ESR Controlled Type Low ESL Capacitors Equipped with Anti-resonance Control Function

Murata Icon X Features

1. Reduces Anti-resonance

This capacitor is controlled so that the equivalent series resistance (ESR) becomes slightly higher, and is effective in reducing the anti-resonance that occurs when capacitor arrays are used.

Reduces Anti-resonance

2. Lineup of capacitors with ESR values from 100-1,000 mΩ.
According to the conditions of the anti-resonance, the most suitable ESR value can be selected from 4 types.
3. Low ESL
This ESR controlled type capacitor has excellent high frequency characteristics, with low equivalent series inductance (ESL).This is also ideal as a decoupling component.

Murata Icon X Specifications

Size(mm) 0.8x1.6mm
Rated Voltage 4Vdc
Capacitance 1.0μF
Main applications Network processor/ ASIC/PMIC

Murata Icon X Lineup

You can see the search result of the item you click on the capacitance chart.