CeramicCapacitorZRA Series

  • Complied with RoHS
  • REACH
  • Anti-noise
Read more

Low Acoustic Noise Chip Multilayer Ceramic Capacitors on Interposer Board for Consumer Electronics & Industrial Equipment

Reduces noise with a new structure where the capacitor is mounted on an interposer board.

Specific Applications

For the detail of specific applications, please refer to the following links or specification sheets.
Specific Applications Details
Precautions for use

Consumer equipment Industrial equipment Automotive infotainment/comfort equipment Automotive powertrain/safety equipment Medical equipment [GHTF A/B/C]
except for implant equipment
Implanted medical equipment or medical equipment [GHTF D]

Features

1. This product has a noise reduction effect.

Mounting the capacitor on an interposer board suppresses the transmission of vibration of the capacitor, which reduces the noise level.

Example of structure
Noise Level Comparison

2. Designs can be performed on the same land pattern as the general-purpose product (GRM Series).

Since an interposer board of a size close to a general-purpose product (GRM Series) is used, when noise occurs, the product can be replaced without changing the land pattern (reduction of noise level).
(* When a sufficient distance between components has not been secured (when components are mounted side-by-side) a revision of the land design may be required.)

ZRA Series Recommended Land Dimensions

Specifications

Size(mm) 2.4x1.65mm
Rated Voltage 4Vdc - 25Vdc
Capacitance 22μF - 47μF
Main applications Smartphones, tablet devices, wearable devices, PC

Lineup

  • You can see the search result of the item you click on the capacitance chart.