ECNS Series

  • World's smallest (3.5 × 2.8 mm) polymer aluminum electrolytic capacitor
  • No capacitance change by DC bias
  • No acoustic noise

Murata Icon X Specifications

Size(mm) 3.5×2.8mm
Rated Voltage 16Vdc
Capacitance 33μF
Main applications 1. PC (Notebook/Netbook, Server, Motherboard/Graphics Card,Multi Fanction Peripheral etc )
2. Digital AV (Digital TV,Gamre Console,Set Top Box etc)
3. Telecom (Network/Swich/Router,Base Station etc)

Murata Icon X Lineup

Part number External dimensions Operating temperature range Rated voltage Capacitance ESR
ECNSB41C336M060 3.5×2.8×1.9mm -40°C~+105°C 16Vdc 33uF 60mΩ