Ultra broadband wire-bondable embedded capacitor up to 60GHz+
UBEC / BBEC / ULEC Capacitors target optical communication systems (ROSA / TOSA, SONET and all optoelectronics)
as well as high speed data systems or products. The UBEC / BBEC / ULEC are designed for DC decoupling and
bypass applications. The unique technology of integrated passive devices in silicon developed by Murata*,
offers high rejection up to more than 60GHz for the UBEC, up to 40GHz for the BBEC and up to 20GHz
for the ULEC. These deep trench silicon capacitors have been developed with a semiconductor MOS process.
The UBEC / BBEC / ULEC capacitors provide very high reliability and capacitance stability over temperature
(+60ppm/K) and voltage. They have and extended operating temperature range from -55 to 150℃. Reliable
and repeatable performances are obtained thanks to a fully controlled production line with high temperature
curing (above 900℃) generating a highly pure oxide. These capacitors are compatible with standard wire bonding
assembly (ball and wedge). They are RoHS compliant and are available with thick Aluminum terminations.
*Murata Integrated Passive Solutions