Wire-bondable vertical low profile capacitor down to 100µm
The WLSC (100µm thick) capacitors target RF High Power applications for wireless communication (e.g: 5G), radar and data broadcasting systems. The WLSC capacitors are suitable for DC decoupling, matching network, and harmonic / noise filtering functions. The unique technology of integrated passive devices in silicon developed by Murata*, can solve most of the problems encountered in demanding applications. These Si capacitors in ultra–deep trenches have been developed with a semiconductor process which enables the integration of high capacitance density from 6nF/mm² to 250nF/mm² (with a breakdown voltage of respectively 150V to 11V). Our SiCap technology features high reliability - up to 10times better than alternative capacitors technologies - thanks to a full control of the production process with high temperature curing (above 900℃) generating a highly pure oxide. This technology provides industry-leading performance particularly in terms of capacitor stability over the full operating DC voltage & temperature range. In addition, intrinsic properties of the silicon show a low dielectric absorption and a low to zero piezo electric effect resulting in no memory effect. This Silicon based technology is ROHS compliant.
*Murata Integrated Passive Solutions