Bluetooth® ModulesType WS

Order Number LBCA2ZXWSE

  • To be discontinued
Read more

Overview

Shielded Ultra Small Bluetooth® 4.0 LE Module
  • 2.4GHz Bluetooth® Low Energy MCU Module
  • Chipset: TI (CC2541)
  • Processor: No
  • FCC/IC "Reference" Certified
Feature-rich module makes design more efficient
  • Protocol stacks built in include: BB, LL, L2CAP, GAP, SMP, ATT, GATT, Profile framework
  • Included in Module: Integrated system clock

Description

Type WS Bluetooth® SMART module supports Bluetooth® v4.0 BLE standard. All protocol stacks required for Bluetooth® low energy communication are built in, including various healthcare profiles. Murata original simple command set is provided via UART interface and enables the module to be easily controlled by 8-bit or 16-bit MCUs widely used in small embedded devices.

Specs

Documents

Document Statement For latest version of datasheet and other related documents, please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Software

Software

Please submit the information through the Contact Us button to initiate a contact into Murata sales or wireless team for more information about software availability.

Driver Firmware

Murata to provide under SLA

Eval Tool

Dev Kit Features

Design engineers utilize the following central and peripheral devices in their designs to test their applications end-to-end. The central device is used to gather data and send instructions to the peripheral devices. As a result, the peripheral devices send back data and acknowledgments to the central devices. | Order these according to your design needs.

LBCA2ZXWSE-TEMP-C Central Device
LBCA2ZXWSE-TEMP-P Peripheral Device | LBCA2ZZVZE-TEMP-KIT Contains:
2 - TypeVZ (LBCA2ZZVZE) Bluetooth® Smart modules (Central/Peripheral)
2 - USB adapter
2 - Connector board

Dev Kit Specs

Type VZ EVK, P/N LBCA2ZZVZE-TEMP-KIT

Purchase

Development Kit Part Number LBCA2ZZVZE-TEMP-KIT
Purchase

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs) or other requirements.

To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Order Increment

2,000

Related videos

Wireless Solutions and Services for your IoT Devices