LPWA ProductsType 1WG LBAD00XX1WG

The Type 1WG (LBAD00XX1WG) module is a Cat. M1/NB-IoT module, and it supports NIDD (for SoftBank) for NB-IoT.
It meets the certification standards in Japan and supports GPS/GNSS, OpenMCU, Integrated SIM.

Product Status

In Production Recommended
Minimum Order Quantity 2000
Product Type Module
Part Name LBAD0XX1WG
Grade Industrial
Support LTE Band Low Bands 5,8,12,13,14(CAT M1 Only),17,18,19,20,26,28
Mid Bands 1,2,3,4,25
Chipset Altair ALT1250
Modulation LTE Cat.M1/NB-IoT Release 13 (*Release 14 – SW Upgrade)
Antenna External (Find out more)
System Clock Integrated 26MHz (TCXO) & 32KHz (X'Tal)
Operating Temp Min -40
Operating Temp Max 85
Type Mounting LGA
Type Package metal case
Dimension 12.2 x 12.0 x 1.6 mm (max)
Interface Voltage 1.8v
Supply Voltage 2.85-4.35v
Transmit Power +23dBm max
Power Class Optimized for Class 3 LTE output power
Sleep Mode Current eDRX Current Consumption (avg)/LTE-M: 43 uA
PSM Current Consumption (avg)/LTE-M: 1.4 uA
Host Interface UART
RoHS Yes
Software Features AT commands,
IPv4/IPv6 stack with TCP and UDP protocol,
SSL/TLS,
MQTT,
GPS/GLONASS(Optional),
NIDD(for Softbank only)
Certified TELEC
Certified Carrier Softbank, KDDI, Docomo, Soracom

Series Overview

Integrated cellular modem

ultra-small,long life modem

Modem features low and mid band,low current consumption(eDRX and PSM),and battery life of 10+years.
Ideally suited for small,battery operated IoT devices and applications.

Features

  • LTE cat M1 -23 dbm
  • Package:LGA
  • External antenna configurations
  • 3GPP eDRX and PSM modes
  • Low power consumption enables up to 10years of battery life
    • Hibernation current:3uA
    • eDRX current:<45uA@8hyperframes
    • PSM current:dormant window configurable
  • OTA firmware upgrade

Benefits

  • Smallest/highly integreted LTE Cat M1modem available in the market
  • ~21 % less square area than nearest competitor
  • Multi-band(low and mid-band)support that allows end customers the flexibility of switching between modes globally those carriers planning to support both modes

Block Diagram

Technical Support

Technical support documents

Application notes, datasheets, etc.
are available here for reference. For additional documents:

Evaluation kits and steps before implementation

See here for the available evaluation kits and the steps before implementation.

Application Guide

Standard examples of application

Typical applications for this module includes smart metering, wearables, tracking, M2M and internet of things (IoT) edge nodes.
Accomodating a wide range of temperature.
IoT Business Cases, which presents a number of new IoT application concepts, is available for download.

*Click the image above to download IoT Business Cases.