LPWA ProductsType 1SS LBAD0YW1SS

The Type 1SS (LBAD0YW1SS) module has a 78 MHz MCU and can support the Open MCU design, which helps clients conserve memory in their products.

Product Status

In Production Recommended
Minimum Order Quantity 2000
Product Type Module
Part Name LBAD0YW1SS
Grade Industrial
Band Frequency Low Bands 5,8,12,13,14,17,18,19,20,26,28,71,85
Mid Bands 1,2,3,4,25,66,70
Chipset Mediatek MT2625
Modulation NB-IoT Release 13
Antenna External
System Clock Integrated 26MHz & 32KHz X'tal
Operating Temp Min -30
Operating Temp Max 85
Type Mounting LGA
Type Package metal case
Dimension 10.6 x 13.2 x 1.8 mm (max)
Interface Voltage 3.3v
Supply Voltage 2.2-3.63v
Transmit Power +23dBm
Power Class Optimized for Class 3 LTE output power
Sleep Mode Current eDRX Current Consumption (avg)/NBIoT: 30µA
PSM Current Consumption (avg)/NBIoT: 3.4µA
Host Interface UART
RoHS Yes
Software Features AT commands,
TCP/IP, DTLS, Ping, LwM2M,
Open MCU(Optional),
HTTP/HTTPS(Optional), MQTT(Optional),
NIDD(for Softbank only)
Certified FCC/IC/RED/TELEC/NCC
GCF/PTCRB
Certified Carrier T-Mobile US, Softbank, Deutsch Telekom, Vodafone…
Variants *1YS(NB2 Release 14)

*coming soon

Series Overview

Murata developed a narrowband Internet-of-Things (NB-IoT) cellular modem module which, at just 13.2 mm x 10.6 mm x 1.8 mm, is the smallest in the world.
The small size and low power consumption (3.5uA in power saving mode) make the 1SS module ideal for miniaturized battery-operated IoT devices such as wearables or tracking devices, where battery lifetimes up to ten years are achievable.

Based upon the Mediatek MT2625 chipset and housed in a shielded package, the module includes an ARM® Cortex®-M4 microcontroller (MCU).
The module is able to run AT commands due to the onboard SRAM and 4 MB of Flash memory.
The module includes multiple GPIO lines and UART interfaces providing designers with flexibility.
Further flexibility is delivered through an open MCU option that allows designers to run their own applications.

Ensuring the widest possible compatibility with varied use cases, the 1SS modem module supports a large range of protocols including TCP/IP, DTLS, Ping, LwM2M, CoAP, HTTP/HTTPS for the web, MQTT for the IoT, iperf, SNTP and SIM toolkit.
Compliant with GSMA GCF / PTCRB certifications, the 1SS module simplifies the design process as well as reducing cost and time to market.

The module operates from -30°C to +85°C making it ideal for harsh environments and requires only a single 3.3 V supply rail.
The modules can run on a range of 2.2 - 3.63 V, optimized for dry-cell devices.

Block Diagram

Technical Support

Technical support documents

Application notes, datasheets, etc.
are available here for reference. For additional documents:

Evaluation kits and steps before implementation

See here for the available evaluation kits and the steps before implementation.

Application Guide

Standard examples of application

Typical applications for this module includes smart metering, wearables, tracking, M2M and internet of things (IoT) edge nodes.
Accomodating a wide range of temperature.
IoT Business Cases, which presents a number of new IoT application concepts, is available for download.

*Click the image above to download IoT Business Cases.